Eaton PROGAF Filter Bag
F5869219
Код модели: PGF-51-E02E-O-04X

F5869219
Код модели: PGF-51-E02E-O-04X

Eaton PROGAF Filter Bag, PGF-51-E02E-O-04X, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 1.5 µm, High-Efficiency
F5869219 - sku page

Photo is representative

常用规格

Product Name
Eaton PROGAF Filter Bag
Catalog Number
F5869219
Product Length/Depth
810 mm
Product Weight
0.59 kg
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR177
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Polypropylene mesh
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
High efficiency
Ring type
Welded polypropylene SENTINEL seal ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
1.5 µm
Operating temperature - max
90 °C
Flow rate - max
10 m³/h
Filter area
0.48 m²
Packaging
4 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.