Eaton LOFCLEAR 500 Filter Bag
F5870039
Код модели: LCR-529-T02Z-04X

F5870039
Код модели: LCR-529-T02Z-04X

Eaton LOFCLEAR 500 Filter Bag, LCR-529-T02Z-04X, Size 02: Dia 7 x 31" L (180 x 795 mm), Polypropylene, 32.0 µm, High-Efficiency
F5870039 - sku page

Photo is representative

常用规格

Product Name
Eaton LOFCLEAR 500 Filter Bag
Catalog Number
F5870039
Product Length/Depth
795 mm
Product Weight
0.58 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Spunbound polypropylene
Filter material type
Polypropylene
Filter media type
Meltblown
Retention type
High efficiency
Ring type
Santoprene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 31” L (180 x 795 mm)
Differential pressure - max
2.5 bar
Operating temperature - max
90 °C
Flow rate - max
12 m³/h
Filter area
0.48 m²
Packaging
4 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.