Eaton ABSORPTION INSERT Filter Bag
F5873279

F5873279

Eaton ABSORPTION INSERT Filter Bag, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, Nominal
F5873279 - sku page

Photo is representative

常用规格

Product Name
Eaton ABSORPTION INSERT Filter Bag
Catalog Number
F5873279
Product Length/Depth
810 mm
Product Weight
1.06 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
High-capacity
Cover layer material
Spunbound polypropylene
Filter material type
Polypropylene
Filter media type
Meltblown
Retention type
Nominal
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Operating temperature - max
90 °C
Packaging
4 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.