Eaton HAYFLOW Filter Bag
F5873379
Код модели: POXL-50-P02HAY-08L

F5873379
Код модели: POXL-50-P02HAY-08L

Eaton HAYFLOW Filter Bag, POXL-50-P02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polypropylene, 50 µm, Nominal
F5873379 - sku page

Photo is representative

常用规格

Product Name
Eaton HAYFLOW Filter Bag
Catalog Number
F5873379
Product Length/Depth
700 mm
Product Weight
0.39 kg
Certifications
Halal
ISO 9001
Kosher

产品规格

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 28” L (180 x 700 mm)
Differential pressure - max
2.5 bar
Retention rating
50.0 µm
Operating temperature - max
90 °C
Flow rate - max
40 m³/h
Filter area
0.7 m²
Packaging
8 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.