Eaton HAYFLOW Filter Bag
F5875689
Код модели: POXL-50-P01HAY-16L

F5875689
Код модели: POXL-50-P01HAY-16L

Eaton HAYFLOW Filter Bag, POXL-50-P01HAY-16L, Size 01: Dia 7 x 12" L (180 x 310 mm), Polypropylene, 50. µm, Nominal
F5875689 - sku page

Photo is representative

常用规格

Product Name
Eaton HAYFLOW Filter Bag
Catalog Number
F5875689
Product Length/Depth
310 mm
Product Weight
0.5 kg
Compliances
FDA 21CFR177
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 01: Dia 7 x 12" L (180 x 310 mm)
Differential pressure - max
2.5 bar
Retention rating
50.0 µm
Operating temperature - max
90 °C
Packaging
50 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.