Eaton CLEARGAF Filter Bag
F5876749
Код модели: NMOF-100-P01H-60L

F5876749
Код модели: NMOF-100-P01H-60L

Eaton CLEARGAF Filter Bag, NMOF-100-P01H-60L, Size 01: Dia 7 x 17" L (180 x 430 mm), Nylon, 100 µm, Nominal
F5876749 - sku page

Photo is representative

常用规格

Product Name
Eaton CLEARGAF Filter Bag
Catalog Number
F5876749
Product Length/Depth
430 mm
Product Weight
0.2 kg
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR177
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Polyester SENTINEL ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
100 µm
Operating temperature - max
140 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
60 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.