Eaton HAYFLOW Q Filter Bag
F5891819
Код модели: PEXL-50-Q02HAY-08L

F5891819
Код модели: PEXL-50-Q02HAY-08L

Eaton HAYFLOW Q Filter Bag, PEXL-50-Q02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polyester, 50. µm, High-Efficiency
F5891819 - sku page

Photo is representative

常用规格

Product Name
Eaton HAYFLOW Q Filter Bag
Catalog Number
F5891819
Product Length/Depth
700 mm
Product Weight
0.5 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
High-capacity
Construction type
Welded
Cover layer material
NMO
Filter material type
Polyester
Filter media type
Needlefelt
Retention type
High efficiency
Ring type
Polyester SENTINEL ring
Filter bag size
Size 02: Dia 7 x 28” L (180 x 700 mm)
Differential pressure - max
2.5 bar
Retention rating
50.0 µm
Operating temperature - max
150 °C
Flow rate - max
30 m³/h
Filter area
0.7 m²
Packaging
50 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.