Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
FAS217EMT2

FAS217EMT2

Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent,One non-metallic cable gland and one end plugged,2 ft,Matte polycarb lens,T8 bi-pin,Al,2-lamp,battery back-up,one lamp,277V max,test switch,Through feed,120-277 Vac,17W
FAS217EMT2 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
Catalog Number
FAS217EMT2
UPC
662276392939
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
8.5 lb

产品规格

Wattage
17W
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Entry type
One non-metallic cable gland and one end plugged
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T8 bi-pin
Material
Aluminum
Number of lamps
2-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V maximum, test switch
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.