Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
FAS240L

FAS240L

Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture,One non-metallic cable gland and one end plugged,60 Hz,4 ft lamp,Matte polycarbonate lens,T12 bi-pin,Aluminum,2-lamp,Lamps included,Through feed,120 Vac,40W
FAS240L - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
Catalog Number
FAS240L
UPC
662276874022
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
17.5 lb

产品规格

Wattage
40W
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Entry type
One non-metallic cable gland and one end plugged
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T12 bi-pin
Material
Aluminum
Number of lamps
2-lamp
Style
Through feed
Frequency rating
60 Hz
Special features
Lamps included
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.