Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
FAS260EM2

FAS260EM2

Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent,One non-metallic cable gland,one end plugged,4 ft,Matte polycarb lens,T12HO RDC,Aluminum,2-lamp,Emergency battery back-up,one lamp,277V maximum,Through feed,120-277 Vac,48W
FAS260EM2 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
Catalog Number
FAS260EM2
UPC
662276673182
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
23.5 lb

产品规格

Wattage
48W
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Entry type
One non-metallic cable gland and one end plugged
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T12HO RDC
Material
Aluminum
Number of lamps
2-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V maximum
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.