Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
FAS320RV-1L

FAS320RV-1L

Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent, One non-metallic cable gland and one end plugged,60 Hz,2 ft,Matte polycarb lens,T12 bi-pin,Al,3-lamp,Red filter tube,Lamps included,Through feed,120 Vac,20W
FAS320RV-1L - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
Catalog Number
FAS320RV-1L
UPC
662276375086
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
11.5 lb

产品规格

Wattage
20W
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Entry type
One non-metallic cable gland and one end plugged
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T12 bi-pin
Material
Aluminum
Number of lamps
3-lamp
Style
Through feed
Frequency rating
60 Hz
Special features
Red filter tube with separate ballast (one lamp), lamps included
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.