Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
FAS332EM2

FAS332EM2

Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent, One non-metallic cable gland,one end plugged,4 ft,Matte polycarbonate lens,T8 bi-pin,Al,3-lamp,Emergency battery back-up,one lamp,277V max,Through feed,120-277 Vac,32W
FAS332EM2 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
Catalog Number
FAS332EM2
UPC
662276373389
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.625 in
Product Weight
14 lb

产品规格

Wattage
32W
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Entry type
One non-metallic cable gland and one end plugged
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T8 bi-pin
Material
Aluminum
Number of lamps
3-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V maximum
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.