下载文档 () / 20
动力,因我们而不同*

FBA1212Y

Eaton Crouse-Hinds series Redapt FBA union, End 1: M20 Metric, End 2: M20 Metric, Male, Female, Brass, Straight

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt FBA union
Catalog Number
FBA1212Y
Product Length/Depth
71 mm
Product Height
38.128 mm
Product Width
33.02 mm
Product Weight
0.311 kg
Compliances
IEC

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
IP68
Material
Brass
End 1 Size
M20
End 1 Type
Metric
End 2 Size
M20
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Shape
Straight

导出产品规格