下载文档 () / 20
动力,因我们而不同*

FBE4343Y

Eaton Crouse-Hinds series Redapt FBE union, End 1: 3/4" NPT, End 2: 3/4" NPT, Male, Female, Stainless steel, Straight

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt FBE union
Catalog Number
FBE4343Y
Product Length/Depth
74.5 mm
Product Height
47.66 mm
Product Width
41.275 mm
Product Weight
0.449 kg
Compliances
IEC

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
IP68
Material
316 stainless steel
Stainless steel
End 1 Size
3/4"
End 1 Type
NPT
End 2 Size
3/4"
End 2 Type
NPT
Gender end 1
Male
Gender end 2
Female
Shape
Straight

导出产品规格