Eaton Crouse-Hinds series Pauluhn FBL marine interior
FBL28

FBL28

Eaton Crouse-Hinds series Pauluhn FBL marine interior, 60 Hz, Acrylic lens, T5, Aluminum, Wall mount, 2-lamp, Berth/mirror type, 120 Vac, 8W
FBL28 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn FBL marine interior
Catalog Number
FBL28
UPC
662276393271
Product Length/Depth
12.23 in
Product Height
2.81 in
Product Width
3.56 in
Product Weight
2.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T5
Material
Aluminum
Number of lamps
2-lamp
Wattage
8W
Mounting Method
Wall
Frequency rating
60 Hz
Type
Berth/mirror
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.