Eaton Crouse-Hinds series Pauluhn FBN marine interior
FBN28DS

FBN28DS

Eaton Crouse-Hinds series Pauluhn FBN marine interior, 60 Hz, Acrylic lens, T5, Aluminum, Wall mount, 2-lamp, 2-pole toggle switch, Berth type, 120 Vac, 8W
FBN28DS - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn FBN marine interior
Catalog Number
FBN28DS
UPC
662276393349
Product Length/Depth
14.38 in
Product Height
3.5 in
Product Width
4.25 in
Product Weight
2.9 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T5
Material
Aluminum
Number of lamps
2-lamp
Wattage
8W
Mounting Method
Wall
Frequency rating
60 Hz
Special features
2-pole toggle switch
Type
Berth
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.