Eaton Crouse-Hinds series Pauluhn FBN marine interior
FBN28LCO-225

FBN28LCO-225

Eaton Crouse-Hinds series Pauluhn FBN marine interior, 50 Hz, Acrylic lens, T5, Aluminum, Wall mount, 2-lamp, Without convenience outlet, Berth type, 220 Vac, 8W
FBN28LCO-225 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn FBN marine interior
Catalog Number
FBN28LCO-225
UPC
662276393363
Product Length/Depth
14.38 in
Product Height
3.5 in
Product Width
4.25 in
Product Weight
3.2 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T5
Material
Aluminum
Number of lamps
2-lamp
Wattage
8W
Mounting Method
Wall
Frequency rating
50 Hz
Special features
Without convenience outlet
Type
Berth
Voltage rating
220 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.