知识搜索
下载文档 () / 20
动力,因我们而不同*

FBR18-225

Eaton Crouse-Hinds series Pauluhn FBR marine interior, 50 Hz, Acrylic lens, T5, Galvanized steel, Wall mount, 1-lamp, Berth type, 220 Vac, 8W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn FBR marine interior
Catalog Number
FBR18-225
UPC
662276393417
Product Length/Depth
12.63 in
Product Height
3.31 in
Product Width
2.5 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Berth
Number of lamps
1-lamp
Wattage
8W
Light type
T5
Material
Galvanized steel
Lens material
Acrylic
Mounting Method
Wall
Voltage rating
220 Vac
Frequency rating
50 Hz

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。