| Product Name |
Eaton Crouse-Hinds series MTL FCS-9632 temperature multiplexer junction box
|
| Catalog Number |
FCS-9632-020
|
| Product Length/Depth |
564 mm
|
| Product Height |
406 mm
|
| Product Width |
203 mm
|
| Product Weight |
12.5 kg
|
| Type |
32 sensor outlets + data highway (for 2 x MTL831C)
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
NEC/CEC IEC |
| IECEx/ATEX hazardous rating |
Zone 2
Zone 1 |
| Ingress protection (IP) ratings |
IP66
|
| Operating temperature - max |
70 °C
|
| Operating temperature - min |
-40 °C
|
| Material |
316 stainless steel
|
| Minimum Storage Temperature |
-40 °C
|
| Maximum Storage Temperature |
80 °C
|
| Relative Humidity |
5 to 95% non-condensing
|
| Special Features |
Breather plug and hinged lid
|
| Surface Finishing |
Electrochemically polished
|
| Gland Entries |
Pre-drilled for M20 glands, none fitted
|
| Impact Resistance |
7 Nm to IEC 60079-7
|
| DIN Rail |
Two DIN rails
|
| External Earth Connection |
M10 threaded stud
|
| Tag Label |
Traffolyte, adhesive backed with white background and black text
|
| Gasket Material |
Silicone
|