Eaton Crouse-Hinds series Condulet FD device box
FD22 SA

FD22 SA

Eaton Crouse-Hinds series Condulet FD device box, Deep, Copper-free aluminum, Two-gang, 3/4"
FD22 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FD22 SA
UPC
782274746333
Product Length/Depth
4.19 in
Product Height
5.19 in
Product Width
2.69 in
Product Weight
1.8 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Depth
Deep
Trade size
3/4"
Number of gangs
2
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.