下载文档 () / 20
动力,因我们而不同*

FD302110-12

Eaton B-Line series wall mounted disconnect enclosure, 30" height, 10" length, 21" width, NEMA 12, Hinged cover, FD12 enclosure, Wall mount, Medium single door, External mounting feet, Carbon steel, Seamless poured in-place gasket

常用规格

Product Name
Eaton B-Line series wall mounted disconnect enclosure
Catalog Number
FD302110-12
UPC
782051403206
Product Length/Depth
10 in
Product Height
30 in
Product Width
21 in
Product Weight
56 lb
Certifications
UL 508A
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Removable cover,recessed pullring,handle provision
Style
Medium single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
FD12 enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
External mounting feet

导出产品规格