Eaton Crouse-Hinds series Condulet FD device box
FD32 HDG

FD32 HDG

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Hot dip galvanized finish, Two-gang, 1"
FD32 HDG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FD32 HDG
UPC
662276289154
Product Length/Depth
4.19 in
Product Height
5.31 in
Product Width
2.69 in
Product Weight
4.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Deep
Trade size
1"
Finish
Hot dip galvanized
Number of gangs
2
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.