| Product Name |
Eaton B-Line series ground mounted disconnect enclosure
|
| Catalog Number |
FD727324-4XSFD
|
| UPC |
799038790563
|
| Product Length/Depth |
73 in
|
| Product Height |
72 in
|
| Product Width |
24 in
|
| Product Weight |
735.064 lb
|
| Certifications |
UL 508A
CSA C22.2. NEMA |
| Special features |
3-pt latching handle
|
| Color |
Stainless steel
|
| Material |
Stainless steel
|
| Mounting method |
Ground
|
| Bottom knockouts |
12
|