Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior
FDA217PAR

FDA217PAR

Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior, 50/60 Hz, Acrylic lens, T8, Steel, Parallel, Recessed ceiling mount, 2-lamp, 120-277 Vac, 17W
FDA217PAR - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior
Catalog Number
FDA217PAR
UPC
662276393684
Product Length/Depth
33.75 in
Product Height
4.13 in
Product Width
12.63 in
Product Weight
14 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T8
Material
Steel
Mounting direction
Parallel
Number of lamps
2-lamp
Wattage
17W
Mounting Method
Recessed ceiling
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.