Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior
FDA232PAR-1

FDA232PAR-1

Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior, 50/60 Hz, Acrylic lens, T8, Steel, Parallel, Recessed ceiling mount, 2-lamp, Red filter tube with separate ballast (one lamp), 120-277 Vac, 32W
FDA232PAR-1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior
Catalog Number
FDA232PAR-1
UPC
662276874343
Product Length/Depth
57.5 in
Product Height
4.13 in
Product Width
12.63 in
Product Weight
23 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T8
Material
Steel
Mounting direction
Parallel
Number of lamps
2-lamp
Wattage
32W
Mounting Method
Recessed ceiling
Frequency rating
50/60 Hz
Special features
Red filter tube with separate ballast (one lamp)
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.