Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior
FDA240PER

FDA240PER

Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior, 60 Hz, Acrylic lens, T12ES, Steel, Perpendicular, Recessed ceiling mount, 2-lamp, 120 Vac, 34W
FDA240PER - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior
Catalog Number
FDA240PER
UPC
662276393769
Product Length/Depth
53.63 in
Product Height
4.13 in
Product Width
19.69 in
Product Weight
26.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T12ES
Material
Steel
Mounting direction
Perpendicular
Number of lamps
2-lamp
Wattage
34W
Mounting Method
Recessed ceiling
Frequency rating
60 Hz
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.