Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior
FDA254PER

FDA254PER

Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior, 50/60 Hz, Acrylic lens, T5HO, Steel, Perpendicular, Recessed ceiling mount, 2-lamp, 120-277 Vac, 54W
FDA254PER - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior
Catalog Number
FDA254PER
UPC
662276373235
Product Length/Depth
53.63 in
Product Height
4.13 in
Product Width
19.69 in
Product Weight
24 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T5HO
Material
Steel
Mounting direction
Perpendicular
Number of lamps
2-lamp
Wattage
54W
Mounting Method
Recessed ceiling
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.