Eaton Crouse-Hinds series Condulet FD device box
FDA2SS

FDA2SS

Eaton Crouse-Hinds series Condulet FD device box, Deep, Stainless steel, Single-gang, A shape, 3/4"
FDA2SS - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDA2SS
UPC
662276160491
Product Length/Depth
4.63 in
Product Height
3.8 in
Product Width
2.94 in
Product Weight
2.84 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Stainless steel
Depth
Deep
Trade size
3/4"
Shape
A
Number of gangs
1
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.