Eaton Crouse-Hinds series Condulet FD device box
FDC222 SA

FDC222 SA

Eaton Crouse-Hinds series Condulet FD device box, Deep, Copper-free aluminum, Two-gang, C shape, 3/4"
FDC222 SA - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDC222 SA
UPC
782274746340
Product Length/Depth
4.19 in
Product Height
5.94 in
Product Width
2.69 in
Product Weight
1.75 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Depth
Deep
Trade size
3/4"
Shape
C
Number of gangs
2
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.