Eaton Crouse-Hinds series Pauluhn FE215 marine interior
FE215CORV{}4L

FE215CORV{}4L

Eaton Crouse-Hinds series Pauluhn FE215 marine interior, 60 Hz, Fluorescent, Red acrylic lens, T8, Aluminum, 2-lamp, Convenience outlet, lamps installed, Arm type, 120 Vac, 15W
FE215CORV/4L - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn FE215 marine interior
Catalog Number
FE215CORV/4L
UPC
662276561854
Product Length/Depth
18.5 in
Product Height
24.75 in
Product Width
4.75 in
Product Weight
9.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp type
Fluorescent
Lens material
Acrylic
Light/lens color
Red
Light type
T8
Material
Aluminum
Number of lamps
2-lamp
Wattage
15W
Frequency rating
60 Hz
Special features
Convenience outlet, lamps installed
Type
Arm
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.