Eaton Crouse-Hinds series Pauluhn FE28 marine interior
FE28{}3

FE28{}3

Eaton Crouse-Hinds series Pauluhn FE28 marine interior, 60 Hz, Fluorescent, T5, Aluminum, 2-lamp, No arm, no neck type, 120 Vac, 8W
FE28/3 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn FE28 marine interior
Catalog Number
FE28/3
UPC
662276529632
Product Length/Depth
18.5 in
Product Height
7.75 in
Product Width
4.75 in
Product Weight
3.96 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp type
Fluorescent
Light type
T5
Material
Aluminum
Number of lamps
2-lamp
Wattage
8W
Frequency rating
60 Hz
Type
No arm, no neck
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.