Eaton Crouse-Hinds series FECC combination coupling
FECC50DC

FECC50DC

Eaton Crouse-Hinds series FECC combination coupling, EMT (compression) to FMC (screw-in), Zinc die cast, Combination type, 1/2"-1/2"
FECC50DC - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series FECC combination coupling
Catalog Number
FECC50DC
UPC
662277028127
Product Length/Depth
1.71 in
Product Height
0.95 in
Product Width
1.1 in
Product Weight
0.41 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Combination type
EMT (compression) to FMC (screw-in)
Conduit type
EMT
Trade size
1/2"-1/2"
Style
Combination
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.