| Product Name |
Eaton Souriau SWIM series dry mate connectors for shallow water immersion
|
| Catalog Number |
FEDM10PLN0416SAY
|
| Product Length/Depth |
52.5 mm
|
| Product Height |
25.9 mm
|
| Product Width |
25.9 mm
|
| Product Weight |
0 g
|
| Connector type |
Plug
|
| Contact gender |
Pin (Male)
|
| Coupling type |
Thread
|
| Shell size |
10
|
| Number Of Contacts |
4
|