下载文档 () / 20
动力,因我们而不同*

FEH-1500B

Fuse extraction handle, LV, DC 1500 V, 1XL, 2XL, 3L

常用规格

Product Name
Eaton Bussmann series low voltage NH extraction handle
Catalog Number
FEH-1500B
Product Length/Depth
174.5 mm
Product Height
96.3 mm
Product Width
65 mm
Product Weight
213 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。