下载文档 () / 20
动力,因我们而不同*

FER1B1819SZ

Female square flange receptacle for 10 #16 contacts, insulator orientation Z; FER1B1819SZ

常用规格

Product Name
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
Catalog Number
FER1B1819SZ
Product Length/Depth
35 mm
Product Height
35 mm
Product Width
45.5 mm
Product Weight
47 g

产品规格

Environmental conditions
RoHS
Fire & Smoke
Flammability rating UL94 V0
REACH
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
X
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Layout
19
Shell continuity
20.0
Shell material
Aluminium
Shell size
18
Mating cycles
500
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
10
Number of cavity #16
10
Salt spray
500 hour

导出产品规格