下载文档 () / 20
动力,因我们而不同*

FER1D1819PX

Male plug for 10 #16 contacts, insulator orientation X; FER1D1819PX

常用规格

Product Name
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
Catalog Number
FER1D1819PX
Product Length/Depth
37.3 mm
Product Height
37.3 mm
Product Width
45.6 mm
Product Weight
49 g

产品规格

Environmental conditions
REACH
RoHS
Fire & Smoke
Flammability rating UL94 V0
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
W
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Layout
19
Plug type
Straight Plug
Shell continuity
20.0
Shell material
Aluminium
Shell size
18
Mating cycles
500
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Number Of Contacts
10
Number of cavity #16
10
Salt spray
500 hour

导出产品规格