下载文档 () / 20
动力,因我们而不同*

FIG 1000 1 1/2X1 1/4FASTC EG

Eaton B-Line series TOLCO lateral sway brace attachment, Electro-galvanized finish, Steel, Fig 1000, 1.5" pipe size with 1.25" brace pipe, Fast clamp sway brace attachment

常用规格

Product Name
Eaton B-Line series TOLCO lateral sway brace attachment
Catalog Number
FIG 1000 1 1/2X1 1/4FASTC EG
UPC
782051745962
Product Length/Depth
0 in
Product Height
1.25 in
Product Width
0 in
Product Weight
8.2 lb
Certifications
OSHPD Certified
UL Listed

Material type

Finish
Electro-plated
Material
Steel

Product dimension

Size
1.5 inch pipe size with 1.25 inch brace pipe

Other product information

Model
Fig 1000
Type
Fast clamp sway brace attachment

导出产品规格