Eaton B-Line series TOLCO lateral sway brace attachment, Plain, Steel, Fig 1000, 1.5" pipe size with 1.25" brace pipe, Fast clamp sway brace attachment
| Product Name |
Eaton B-Line series TOLCO lateral sway brace attachment
|
| Catalog Number |
FIG 1000 1 1/2X1 FASTC PLN
|
| UPC |
782051720587
|
| Product Length/Depth |
0 in
|
| Product Height |
1 in
|
| Product Width |
0 in
|
| Product Weight |
7.4 lb
|
| Certifications |
UL Listed
OSHPD Certified |
| Finish |
Plain
|
| Material |
Steel
|
| Size |
1.5 inch pipe size with 1.25 inch brace pipe
|
| Model |
Fig 1000
|
| Type |
Fast clamp sway brace attachment
|