Eaton B-Line series TOLCO lateral sway brace attachment, Plain, Steel, Fig 1000, 1.25" pipe size with 1.25" brace pipe, Fast clamp sway brace attachment
| Product Name |
Eaton B-Line series TOLCO lateral sway brace attachment
|
| Catalog Number |
FIG 1000 1 1/4X1 1/4FASTC PLN
|
| UPC |
782051720884
|
| Product Length/Depth |
0 in
|
| Product Height |
1.25 in
|
| Product Width |
0 in
|
| Product Weight |
7.4 lb
|
| Certifications |
OSHPD Certified
UL Listed |
| Finish |
Plain
|
| Material |
Steel
|
| Size |
1.25 inch pipe size with 1.25 inch brace pipe
|
| Model |
Fig 1000
|
| Type |
Fast clamp sway brace attachment
|