下载文档 () / 20
动力,因我们而不同*

FIG 1000 6X1 1/4 FASTC EG

Eaton B-Line series TOLCO lateral sway brace attachment, Electro-galvanized, Steel, Fig 1000, 6" pipe size with 1.25" brace pipe, Fast clamp sway brace attachment

常用规格

Product Name
Eaton B-Line series TOLCO lateral sway brace attachment
Catalog Number
FIG 1000 6X1 1/4 FASTC EG
UPC
782051721010
Product Length/Depth
0 in
Product Height
1.25 in
Product Width
0 in
Product Weight
1.41 lb
Certifications
OSHPD Certified

Material type

Finish
Electro-plated
Material
Steel

Product dimension

Size
6 inch pipe size with 1.25 inch brace pipe

Other product information

Model
Fig 1000
Type
Fast clamp sway brace attachment

导出产品规格