下载文档 () / 20
动力,因我们而不同*

FIG 1001 3 X 1 1/4 FC SWBA EG

Eaton B-Line series TOLCO lateral sway brace attachment, Electro-galvanized, Steel, Fig 1001, 3" pipe size with 1.25" brace pipe, Sway brace attachment

常用规格

Product Name
Eaton B-Line series TOLCO lateral sway brace attachment
Catalog Number
FIG 1001 3 X 1 1/4 FC SWBA EG
UPC
782051720372
Product Length/Depth
0 in
Product Height
1.25 in
Product Width
0 in
Product Weight
1.69 lb
Certifications
UL Listed
OSHPD Certified

Material type

Finish
Electro-plated
Material
Steel

Product dimension

Size
3 inch pipe size with 1.25 inch brace pipe

Other product information

Model
Fig 1001
Type
Sway brace attachment

导出产品规格