下载文档 () / 20
动力,因我们而不同*

FIG 120W-1X16-WA-PLN

Eaton B-Line series TOLCO wrap around U-hanger, Steel, Plain, 1"pipe size, 250 lb load capacity, 1"X16", Wrap around U hanger

常用规格

Product Name
Eaton B-Line series TOLCO wrap around U-hanger
Catalog Number
FIG 120W-1X16-WA-PLN
UPC
782051744484
Product Length/Depth
0.3125 in
Product Height
16 in
Product Width
1 in
Product Weight
1 lb
Certifications
UL/CUL listed

Application

Pipe size - max
1 in

Model

Type
Wrap around U hanger

Load rating/capacity

Load capacity
250 lbs

Material/finish

Material
Steel

导出产品规格