下载文档 () / 20
动力,因我们而不同*

FIG 22L2-1-1/4-GLV

Eaton B-Line series TOLCO one hole hanger, 1.25" H x 0.75" L x 2.81" W, Pre-galvanized, 6.5" hanger spacing

常用规格

Product Name
Eaton B-Line series TOLCO one hole hanger
Catalog Number
FIG 22L2-1-1/4-GLV
UPC
782051886177
Product Length/Depth
4.5 in
Product Height
0.73 in
Product Width
1.938 in
Product Weight
0.11 lb
Certifications
cULus Listed

产品规格

Type
One-hole hanger/ restrainer for CPVC pipe
Finish
Pre-galvanized
Hanger spacing
6.5 ft

导出产品规格