| Product Name |
Eaton B-Line series TOLCO CPVC hangers and restraints
|
| Catalog Number |
FIG 29-3/4-PGL
|
| UPC |
782051712353
|
| Product Length/Depth |
5.12 in
|
| Product Height |
2.13 in
|
| Product Width |
0.25 in
|
| Product Weight |
0.17 lb
|
| Certifications |
UL Listed
|
| Type |
Double offset hanger restrainer for CPVC pipe
|
| Material |
Steel
|
| Mounting method |
Side mount
|
| Pipe size - max |
0.75 in
|