Eaton B-Line series TOLCO sway bracing pipe clamp, Electro-galvanized, 440 lbs, Steel, Fig 4B, 2.5" pipe size, Pipe clamp for sway bracing
| Product Name |
Eaton B-Line series TOLCO sway bracing pipe clamp
|
| Catalog Number |
FIG 4B 2 1/2 EG
|
| UPC |
782051738131
|
| Product Length/Depth |
0 in
|
| Product Height |
5.375 in
|
| Product Width |
0 in
|
| Product Weight |
1.76 lb
|
| Certifications |
OSHPD Certified
|
| Finish |
Electro-plated
|
| Material |
Steel
|
| Size |
2.5 inch pipe size
|
| Model |
Fig 4B
|
| Type |
Pipe clamp for sway bracing
|
| Load capacity |
440 lbs
|