| Product Name |
Eaton B-Line series TOLCO side beam bracket
|
| Catalog Number |
FIG 50-7/8-PLN
|
| UPC |
782051712667
|
| Product Length/Depth |
2.5 in
|
| Product Height |
2.5 in
|
| Product Width |
2.5 in
|
| Product Weight |
1 lb
|
| Compliances |
Not Applicable
|
| Certifications |
FM Approved
|
| Type |
Side beam bracket for NFPA rod & fastener sizing
|
| Load capacity |
1250 lbs
|
| Material |
Steel
|