| Product Name |
Eaton B-Line series TOLCO side beam bracket
|
| Catalog Number |
FIG 58-3/8-PGL
|
| UPC |
782051714623
|
| Product Length/Depth |
1.125 in
|
| Product Height |
2.75 in
|
| Product Width |
1.125 in
|
| Product Weight |
0.2 lb
|
| Compliances |
Not Applicable
|
| Certifications |
cULus Listed
|
| Special features |
Used with 3/8" or 1/2" fastener
|
| Type |
Threaded side beam bracket
|
| Load capacity |
300 lbs
|
| Material |
Steel
|