Eaton B-Line series TOLCO beam clamp retaining strap, Steel, 14" long, Beam clamp retaining strap, Pre-galvanized, .813"
| Product Name |
Eaton B-Line series TOLCO beam clamp retaining strap
|
| Catalog Number |
FIG 69 3/4X14 RET STRAP PGL
|
| UPC |
782051714005
|
| Product Length/Depth |
14 in
|
| Product Height |
0.75 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.48 lb
|
| Certifications |
UL/CUL listed
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|
| Size |
14 inch long
|
| Type |
Beam clamp retaining strap
|