Eaton B-Line series TOLCO beam clamp retaining strap, Steel, 14" long, Beam clamp retaining strap, Pre-galvanized, .688"
| Product Name |
Eaton B-Line series TOLCO beam clamp retaining strap
|
| Catalog Number |
FIG 69 5/8X14 RET STRAP PGL
|
| UPC |
782051713978
|
| Product Length/Depth |
14 in
|
| Product Height |
0.625 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.47 lb
|
| Certifications |
UL/CUL listed
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|
| Size |
14 inch long
|
| Type |
Beam clamp retaining strap
|