Eaton B-Line series TOLCO retrofit beam clamp retaining strap, Steel, 20" long, Retrofit capable beam clamp retaining strap, Pre-galvanized, .438"
| Product Name |
Eaton B-Line series TOLCO retrofit beam clamp retaining strap
|
| Catalog Number |
FIG 69R 3/8X20 RFCRTSTRP PGL
|
| UPC |
782051714104
|
| Product Length/Depth |
20 in
|
| Product Height |
0.375 in
|
| Product Width |
1.214 in
|
| Product Weight |
0.33 lb
|
| Certifications |
UL/CUL listed
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|
| Size |
20 inch long
|
| Type |
Retrofit capable beam clamp retaining strap
|